SLVAEI5A december 2019 – june 2023 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25840-Q1
DP_IN/DM_IN shorts to the VBAT protection function, which is realized by the internal protection circuit and external capacitance, C3 (see Figure 2-5). When DP_IN/DM_IN shorts to VBAT, some voltage spikes are clamped by an internal protection circuit, and the other part is absorbed by the external C3 through the internal diode Z1 or Z2. At the same time, output capacitance C4 and C2 are also charged to effectively absorb voltage spikes. Figure 2-6 shows the test results.
CH1 = 5 V/div, CH2 = 5 V/div, CH3 = 5 V/div, 1 µS/div |