SLVAEI5A december   2019  – june 2023 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25840-Q1

 

  1.   1
  2.   TPS25830, TPS25831-Q1, and TPS25840-Q1 Short-to-Battery Application
  3.   Trademarks
  4. 1Introduction
  5. 2Short-to-Battery Conventional Application
    1. 2.1 External FET VBUS/DP_IN/DM-IN Short-to-VBAT Application
      1. 2.1.1 VBUS Short-to-VBAT Application
      2. 2.1.2 DP_IN/DM_IN Short-to-VBAT Application
      3. 2.1.3 VBUS /DP_IN/DP_IN Short-to-VBAT Application Summary
    2. 2.2 Without External FET VOUT/DP_IN/DM-IN Short-to-VBAT Application
      1. 2.2.1 VOUT/CSN Short-to-VBAT Application
      2. 2.2.2 DP_IN/DM_IN Short-to-VBAT Application
      3. 2.2.3 VOUT/DP_IN/DP_IN Short-to-VBAT Application Summary
    3. 2.3 CC1/CC2 Short-to-VBAT Application
  6. 3Short-to-Battery Special Application
    1. 3.1 External FET VBUS/DP_IN/DM-IN Short-to-VBAT Application
      1. 3.1.1 VBUS Short-to-VBAT Application
      2. 3.1.2 DP_IN/DM_IN Short-to-VBAT Application
      3. 3.1.3 VBUS/DP_IN/DM-IN Short-toVBAT Application Summary
    2. 3.2 Without External FET VOUT/DP_IN/DM-IN Short-to-VBAT Application
      1. 3.2.1 VOUT Short-to-VBAT Application
      2. 3.2.2 DP_IN/DM_IN Short-to-VBAT Application
      3. 3.2.3 VOUT /DP_IN/DM-IN Short-to-VBAT Application Summary
  7. 4Short-to-Battery Connect to TVS Application
    1. 4.1 VBUS Short-to-VBAT Connect to TVS Application
    2. 4.2 VOUT Short-to-VBAT Connect to TVS Application
    3. 4.3 DP/DM Short-to-VBAT Connect to TVS Application
    4. 4.4 CC1/CC2 Short-to-VBAT Connect to TVS Application
  8. 5Revision History

Without External FET VOUT/DP_IN/DM-IN Short-to-VBAT Application

This application is the same as the application in Section 3.1, this case also can be summarized as the following:

Application 1: Figure 3-13 shows the test setup. First, power off the power supply, then short VOUT/DP_IN/DM_IN to VBAT. The state at each point is the following:

  • VBAT = 14.5 V
  • VIN = 0 V
  • EN = VIN
  • VOUT = 0 V
  • IOUT = 0 A
GUID-00F74A60-18A1-41EE-B94E-B825716D8EFC-low.gifFigure 3-13 VOUT/DP_IN/DM_IN Short-to-VBAT Test Setup

Application 2: Figure 3-14 shows the test setup. First, short VOUT/DP_IN/DM_IN to VBAT, then power on the power supply.

GUID-78186AB6-F192-4368-A688-67CBCBF16C25-low.gifFigure 3-14 VOUT/DP_IN/DM_IN Short-to-VBAT Test Setup

Application 3: Figure 3-15 shows the test setup. Short VOUT/DP_IN/DM_IN to VBAT and power on the power supply, then enable EN.

GUID-64746C4B-4F11-4903-9CCC-EDC5B8C0D03A-low.gifFigure 3-15 VOUT/DP_IN/DM_IN Short-to-VBAT Test Setup