SLVAEL7A December 2019 – August 2024 TPS7B7701-Q1 , TPS7B7702-Q1
The failure mode distribution estimation for the TPS7B770x-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
No output (output low) | 50 |
Output high (following input) | 10 |
Output not in specification | 35 |
Short circuit, any two pins | 5 |