SLVAER8A April 2020 – October 2020 TPS63900 , TPS63901
Low quiescent current is crucial when selecting a converter to maximize battery life in low-power applications. Beside the quiescent current, one should also consider additional device functions. This application report shows that significant improvement in battery life can be achieved if dynamic voltage scaling is used.