SLVAES1A June 2020 – May 2022 DRV8300
Many Brushless-DC motor commutation methods can be used to satisfy specific system requirements. Commutation methods vary largely on the motor type, application, and solution needed for the system. Each motor control method can be implemented from an external microcontroller or integrated into the motor driver. TI's BLDC motor drivers provide a wide portfolio of integrated trapezoidal, sinusoidal, and Field-oriented control in the Control & Gate Driver and Full Integration portfolios.
Motor construction should be the main factor of choosing a control method. Brushless DC motors are wound trapezoidally or sinusoidally, determined by their Back-EMF (BEMF) waveform. To maximize torque and efficiency, the current driving the motor should match the shape of the Back-EMF waveform. Application type (torque, speed, or position) should also be considered when selecting a control method to optimize performance parameters.
A high-level overview of control method performance parameters are listed in Table 2-2.
Trapezoidal | Sinusoidal | Field-Oriented Control | |
---|---|---|---|
Algorithm complexity | Low | Medium | High |
Motor efficiency (MTPA) | Low | Medium | High |
Maximum speed | High | Low | Medium
(Standard FOC) High (Field Weakening) |
MOSFET switching losses | Low | High | High |
Torque ripple | High | Medium | Low |
Audible noise | High | Low | Low |
For more detailed information on how each control method works and their advantages, visit TI's Precision Lab Videos on BLDC Motor Drivers.