SLVAES1A June   2020  – May 2022 DRV8300

 

  1.   Trademarks
  2. 1Motor Considerations and Why Brushless DC Motors?
  3. 2Motor Driver Architecture
    1. 2.1 Gate Driver vs Integrated FET Driver: Power, Voltage, and Current Requirements
    2. 2.2 Three Use Cases: Speed, Torque, or Position:
    3. 2.3 Control Methods: Trap, Sine, or FOC
      1. 2.3.1 Trapezoidal
      2. 2.3.2 Sinusoidal
      3. 2.3.3 Field-Oriented Control
    4. 2.4 Sensored Versus Sensorless
      1. 2.4.1 Sensored
      2. 2.4.2 Sensorless
    5. 2.5 Current Sense Amplifiers
    6. 2.6 Interface
    7. 2.7 Power Integration
    8. 2.8 100% Duty Cycle Support
  4. 3Texas Instruments' Brushless-DC Motor Drivers
    1. 3.1 Gate Drivers: DRV8x and DRV3x family
      1. 3.1.1 DRV8x Family
      2. 3.1.2 DRV3x Family
    2. 3.2 Integrated MOSFET: DRV831x Family
    3. 3.3 Control and Gate Driver: MCx Family
    4. 3.4 Full Integration: MCx831x and DRV10x Family
      1. 3.4.1 MCx831x Family
      2. 3.4.2 DRV10x family
  5. 4Conclusion
  6. 5Revision History

Sensored Versus Sensorless

When commutating a Brushless-DC motor, the position of the rotor must be known at all times to spin the motor with high efficiency and directional control. TI Motor Drivers incorporate both sensored and sensorless solutions. They can be implemented with or without an external MCU to detect position feedback and satisfy a wide variety of system designs.