SLVAES1A June   2020  – May 2022 DRV8300

 

  1.   Trademarks
  2. 1Motor Considerations and Why Brushless DC Motors?
  3. 2Motor Driver Architecture
    1. 2.1 Gate Driver vs Integrated FET Driver: Power, Voltage, and Current Requirements
    2. 2.2 Three Use Cases: Speed, Torque, or Position:
    3. 2.3 Control Methods: Trap, Sine, or FOC
      1. 2.3.1 Trapezoidal
      2. 2.3.2 Sinusoidal
      3. 2.3.3 Field-Oriented Control
    4. 2.4 Sensored Versus Sensorless
      1. 2.4.1 Sensored
      2. 2.4.2 Sensorless
    5. 2.5 Current Sense Amplifiers
    6. 2.6 Interface
    7. 2.7 Power Integration
    8. 2.8 100% Duty Cycle Support
  4. 3Texas Instruments' Brushless-DC Motor Drivers
    1. 3.1 Gate Drivers: DRV8x and DRV3x family
      1. 3.1.1 DRV8x Family
      2. 3.1.2 DRV3x Family
    2. 3.2 Integrated MOSFET: DRV831x Family
    3. 3.3 Control and Gate Driver: MCx Family
    4. 3.4 Full Integration: MCx831x and DRV10x Family
      1. 3.4.1 MCx831x Family
      2. 3.4.2 DRV10x family
  5. 4Conclusion
  6. 5Revision History

Texas Instruments' Brushless-DC Motor Drivers

TI’s Brushless DC Motor Driver portfolio supports various combinations of the architecture and use cases discussed above. The portfolio is divided into four groups: Gate Drivers (DRV8x and DRV3x family), Integrated MOSFET Drivers (DRV831x family), Integrated Control Drivers (MCx family), and Full Integration (MCx831x and DRV10x family). Each family supports industrial and automotive grade devices and comes in a variety of packages, variants, and integrations.

The following sections will provide details about the key technologies that each family supports. To learn more about the specific products in each family, visit ti.com/bldc.