SLVAET6A June 2020 – June 2020 TPS7H4001-SP
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | SLHR021 | Any | ||
C1, C6, C7, C8, C9, C10, C11, C31, C33, C61, C66, C67, C68, C69, C70, C71, C88, C89 | 18 | 22uF | CAP, CERM, 22 uF, 16 V, +/- 10%, X7R, 1210 | 1210 | C3225X7R1C226K250AC | TDK |
C2, C12, C34, C62, C90 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 | 0805 | 08055C104JAT2A | AVX |
C3, C4, C63, C64 | 4 | 470uF | CAP, TA, 470 uF, 10 V, +/- 10%, 0.023 ohm, SMD | 7343-43 | TPME477K010R0023 | AVX |
C13 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 100 V, +/- 5%, X7R, 0805 | 0805 | 08051C223JAT2A | AVX |
C14 | 1 | 180pF | CAP, CERM, 180 pF, 50 V, +/- 5%, C0G/NP0, 0805 | 0805 | VJ0805A181JXACW1BC | Vishay-Bccomponents |
C15 | 1 | 0.018uF | CAP, CERM, 0.018 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | CC0805KRX7R9BB183 | Yageo America |
C16, C45, C73, C101 | 4 | 0.47uF | CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | C2012X7R1H474K125AB | TDK |
C23, C24, C25, C26, C27, C28, C80, C81, C82, C83, C84, C85 | 12 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, +/- 20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
C29, C86 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 1206 | 1206 | C1206C104J5RACTU | Kemet |
C117 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C104K5RACTU | Kemet |
D1, D4, D7, D10 | 4 | Orange | LED, Orange, SMD | LED_0805 | LTST-C170KFKT | Lite-On |
D2, D3, D5, D6, D8, D9, D11, D12 | 8 | 30V | Diode, Schottky, 30 V, 2 A, SMB | SMB | B230-13-F | Diodes Inc. |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08mm Terminal block | ED120/2DS | On-Shore Technology | |
J2, J4 | 2 | Fixed Terminal Blocks MKDSP 10 HV/ 2-10 | HDR2 | 1929517 | Phoenix contact | |
J3, J5, J6, J7, J8, J10, J11, J12, J13 | 9 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |
J9 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
L1, L2, L3, L4, L5, L6, L7, L8 | 8 | 1.8uH | Inductor, Shielded E Core, Ferrite, 1.8 µH, 13 A, 0.0026 ohm, AEC-Q200 Grade 3, SMD | SER1360 | SER1360-182KLB | Coilcraft |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.20 inch | THT-14-423-10 | Brady | |
Q1 | 1 | 25 V | MOSFET, N-CH, 25 V, 113 A, DQH0008A (VSON-CLIP-8) | DQH0008A | CSD16408Q5 | Texas Instruments |
R1, R18 | 2 | 49.9 | RES, 49.9, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD0749R9L | Yageo America |
R3, R29, R39, R49 | 4 | 300k | RES, 3.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF3001V | Panasonic |
R4, R11, R12, R13, R15, R17, R21, R22, R23, R39, R42, R52, R54, R55 | 14 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
R5, R19 | 2 | 10.0k | RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0FKEA | Vishay-Dale |
R6 | 1 | 3.40k | RES, 3.40 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08053K40FKEA | Vishay-Dale |
R7 | 1 | 6.04k | RES, 6.04 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF6041V | Panasonic |
R10, R16, R35, R46 | 4 | 953k | RES, 953 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805953KFKEA | Vishay-Dale |
R25 | 1 | 10k | RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0JNEA | Vishay-Dale |
R26 | 1 | 15.4k | RES, 15.4 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-1542-B-T5 | Susumu Co Ltd |
R31 | 1 | 1.00 | RES, 1.00, 1%, 0.125 W, 0805 | 0805 | RC0805FR-071RL | Yageo America |
R34, R45, R57 | 3 | 174k | RES, 174 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1743V | Panasonic |
R36 | 1 | 0.02 | RES, 0.02, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | LRMAM2512-R02FT4 | TT Electronics/IRC |
SH-J1 | 1 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP3, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP16, TP21, TP23, TP25, TP26, TP27, TP28, TP29 | 20 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
TP2, TP4, TP15, TP22 | 4 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
TP17, TP18, TP19, TP20 | 4 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
U1, U2, U3, U4 | 4 | Radiation Hardened 3-V to 7-V Input, 18-A Synchronous Buck Converter | CDFP34 | Texas Instruments | ||
C5, C35, C36, C37, C65, C91, C92, C93 | 0 | 470uF | CAP, TA, 470 uF, 10 V, +/- 10%, 0.023 ohm, SMD | 7343-43 | TPME477K010R0023 | AVK |
C17, C18, C19, C20, C21, C22, C46, C47, C48, C49, C50, C51, C52, C53, C54, C55, C56, C57, C74, C75, C76, C77, C78, C79, C102, C103, C104, C105, C106, C107, C108, C109, C110, C111, C112, C113 | 0 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, +/- 20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
C30, C38, C39, C40, C41, C42, C43, C59, C60, C87, C94, C95, C96, C97, C98, C99, C115, C116 | 0 | 22uf | CAP, CERM, 22 uF, 16 V, +/- 10%, X7R, 1210 | 1210 | C3225X7R1C226K250AC | TDK |
C32 | 0 | 1200pf | CAP, CERM, 1200 pF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C122KAT2A | AVX |
C44, C72, C100, C118 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 | 0805 | 08055C104JAT2A | AVX |
C58, C114 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 1206 | 01206 | C1206C104J5RACTU | Kemet |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N//A | N/A | N/A | |
R2, R14, R20, R24, R28, R30, R32, R37, R40, R41, R43, R47, R48, R50, R51, R53 | 0 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
R8, R33, R44, R56 | 0 | 499k | RES, 499 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-4993-B-T5 | Susumu Co Ltd |
R9 | 0 | 174k | RES, 174 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1743V | Panasonic |
R27 | 0 | 0.02 | RES, 0.02, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | LRMAM2512-R02FT4 | TT Electronics/IRC |
TP24, TP30, TP31 | 0 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone |