SLVAET6A June 2020 – June 2020 TPS7H4001-SP
The following steps must be taken to ensure proper operation of a 2-channel buck converter on a populated 4-channel EVM (TPS7H4001QEVM-CVAL). An overview of where changes are required is shown in Figure 2 while a summary of all changes is provided in Table 1.
Position on PCB | Component Designator | Action |
---|---|---|
MASTER DUT U1 | R14, R20, R24 | DNI |
R7 | Replace with 6.04kohms | |
C14 | Replace with 180pF | |
C15 | Replace with 18nF | |
C13 | Replace with 22nF | |
SLAVE1 DUT U2 | R30 | DNI |
C35, C36, C38, C39, C40, C41, C42, C43 | DNI | |
C52, C53, C54, C55, C56, C57, C58, C60 | DNI | |
U2 pin 2 (EN) | Lift off of PCB | |
U2 pin 31 (SS/TR) | Lift off of PCB | |
U2 pin 33 (COMP) | Lift off of PCB | |
SLAVE3 DUT U4 | R50 | DNI |
C91, C92, C94, C95, C96, C97, C98, C99 | DNI | |
C108, C109, C110, C111, C112, C113, C114, C116 | DNI | |
U3 pin 2 (EN) | Lift off of PCB | |
U3 pin 31 (SS/TR) | Lift off of PCB | |
U3 pin 33 (COMP) | Lift off of PCB |