SLVAEV3A June 2020 – November 2022 TPS546D24A , TPS54824
Today’s FPGAs tend to operate at lower voltages and higher currents than their predecessors. Consequently, power supply requirements may be more demanding, requiring special attention to features deemed less important in past generations. Failure to consider the output voltage accuracy, sequencing, power-on, and soft-start requirements can result in unreliable power-up or potential damage to FPGAs.
Document Title | Literature Number |
---|---|
Power-Supply Sequencing for FPGAs | SLYT598 |
Power Supply Design Considerations for Modern FPGAs (Power Designer 121) | SNOA864 |
Calculating Output Capacitance to Meet Transient and Ripple Requirements of Integrated POL | SLUA874 |
Vout Accuracy-Enhanced Ramp-Generation Design for D-CAP3™ Modulation | SLUA762A |
Remote Sensing for Power Supplies | SLYT467 |
Effect of Resistor Tolerances on Power Supply Accuracy | SLVA423 |
Body Braking for Less Overshoot | Blog |
Kollman Power Tip #18: Regulator Output Voltage Accuracy | Blog |
How to meet FPGA's DC voltage accuracy and AC load transient specification | On-line training |