SLVAF11 June 2021 TPS51397A , TPS566231 , TPS566235 , TPS566238 , TPS568230
An application design method is proposed in this application report for D-CAP2/D-CAP3 converters based on loop stability analysis. The method is based on two principles to achieve enough phase margin: First, ensure -20dB/decade slope at crossover frequency. Second, limit bandwidth below 1/3*fsw. Combined with the loop characteristics of D-CAP2/D-CAP3 converter, the limits for output capacitance are derived. For evaluation of the chosen components value, a phase margin estimation method is further proposed. Finally, a detailed flow chart is given to help designing application of D-CAP2/D-CAP3 converter. The proposed methods are verified by both simulation and experiment.