SLVAF18 March 2021 TPSM5601R5H
The TPSM5601R5H power module is a highly integrated 1.5-A power solution that operates from a 4.2-V to 60-V supply voltage with power MOSFETs, a shielded inductor, and passives in a thermally enhanced QFN package. The QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. Figure 2-1 illustrates radiated emission performance of the evaluation module (EVM) board TPSM601R5HEVM passing CISPR 11 Class B. Additionally, the TPSM5601R5HS offers frequency spread-spectrum operation to further mitigated EMI noise.