SLVAF52B July 2021 – November 2021 AFE8092 , TPS62913
In the proposed solution, sequencing is achieved by gating Power Good to Enable pin of DC-DC solution. For this application note for AFE8092 family, the sequencing is implemented using logic gates as shown in Figure 2-11 to meet the timing requirements on power rails as per AFE80xx specification in data sheet. R-C circuit on buffer output can be adjusted for fixed delay time across enable pulses to suppress any power good oscillations and additional soft start for DC-DC.