SLVAF52B July 2021 – November 2021 AFE8092 , TPS62913
AFE8092 is configured for 8T8R mode with approximately 12-GSPS DAC and 3-GSPS ADC sampling rate. Numerical Control Oscillator (NCO) is internally configured for single band 3500 MHz to match the matching network and signal spectrum of 3.5 GHz.
For TDD mode GPIO pin TXATDD1 and RXATDD1 of AFE8092 are driven through FPGA capture card with square pulse signal having 75% and 25% duty ratio.