SLVAF79 February   2022 TPS25772-Q1 , TPS25830A-Q1 , TPS25850-Q1

 

  1.   Introduction
  2.   All-in-One USB Type-C®, USB-A Charging Port Product Summary(Without USB Type-C® Power Delivery)
  3.   TPS25830A-Q1
  4.   TPS25850-Q1
  5.   TPS25852-Q1

All-in-One USB Type-C®, USB-A Charging Port Product Summary
(Without USB Type-C® Power Delivery)

Table 1-1 Single USB Type-C® and USB-A Charging Port Solution
(DCP and CDP, Integrated Sync Buck DC/DC)
PartPort TypeBC1.2 Modes SupportedFault IndicationShort to Battery ProtectionIEC ESDThermal ManagementMFi OCPfswPackage
TPS25830A CSDP, CDPYesYesYesn/aYes300 kHz to 2.2 MHz VQFN (32) 5 mm × 5 mm
TPS25832A CSDP, CDPYesNoYesn/aYes300 kHz to 2.2 MHz
TPS25840 ASDP, CDPYesYesYesn/aYes300 kHz to 2.2 MHz
TPS25842 ASDP, CDPYesNoYesn/aYes300 kHz to 2.2 MHz
TPS25846 ASDP, CDPYesYesYesn/aYes300 kHz to 2.2 MHz
TPS25831 C, ADCPYesYesYesNTC Adj.No300 kHz to 2.2 MHz
TPS25833 C, ADCPYesNoYesNTC Adj.No300 kHz to 2.2 MHz
TPS25854C, ADCPYesNoNoNTC Adj.Yes200 kHz to 800 kHzVQFN-HR (25) 3.5 mm × 4.5 mm
TPS25855C, ADCPYesNoNoNTC Adj.Yes200 kHz to 3 MHz
Table 1-2 Dual USB Type-C® and USB-A Charging Port Solution
(DCP, Integrated Sync Buck DC/DC)

Part

Port TypeBC1.2 Modes SupportedFault IndicationShort to Battery ProtectionIEC ESDThermal ManagementMFi OCPfswPackage
TPS25850C + CDCPNoNoNoYesYes200 kHz to 3 MHzVQFN-HR (25) 3.5 mm × 4.5 mm
TPS25858 C + CDCPNoNoNoYesYes200 kHz to 800 kHz
TPS25851 C + CNoYesNoNoYesYes200 kHz to 3 MHz
TPS25852 C + CNoYesNoNoYesYes200 kHz to 3 MHz
TPS25859 C + CNoYesNoNoYesYes200 kHz to 800 kHz
TPS25860 A + CDCPNoNoNoYesYes200 kHz to 3 MHz
TPS25868 A + CDCPNoNoNoYesYes200 kHz to 800 kHz
TPS25862 A + CDCPYesNoNoYesYes200 kHz to 3 MHz
TPS25869 A + CDCPYesNoNoYesYes200 kHz to 800 kHz
TPS25864 A + ADCPNoNoNoYesYes200 kHz to 3 MHz
TPS25865 A + ADCPNoNoNoYesYes200 kHz to 800 kHz