SLVAFC9 August 2022 TPS61094
The system requirements are listed in Table 2-1.
Parameters | Values |
---|---|
Output Voltage | 3.3 V |
Max Output Current | 100 mA |
Average Output Current | 1 mA |
Output power is the most important parameter in this system. The parameter determines the choice of solar panels, super capacitors, and MPPT target output voltage.