SLVAFD0B may 2022 – september 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220
The TPS65219 PMIC contains seven regulators; 3 Buck regulators and 4 Low Drop-out Regulators (LDOs). The Buck converters are capable of supporting up to 3.5 A for Buck1, and 2 A each for the remaining buck regulators. LDO1 and LDO2 (2×400 mA) can be configured as load switch and bypass mode to support dynamic SD card voltages, while LDO3 and LDO4 (2×300 mA) can be configured as load switches. With a VIN range of 2.5 V to 5.5 V, the PMIC can support a common 3.3 V or 5 V system voltage. Table 2-1 shows a summary of the voltage and current capabilities for each of the analog resources. With an I2C interface, three GPIO pins, and three multi-function-pins, the TPS65219 PMIC provides the full power package to supply the AM62x SoC, as well as many other SoCs.
This PMIC has two versions, TPS65219 supports industrial applications with a temperature range of -40°C to +105°C ambient and TPS65219-Q1 supports automotive applications that requires an extended temperature range of -40°C to +125°C ambient. Table 2-2 shows the differences between the industrial and automotive PMIC variants.
Input Voltage | Output Voltage | Current Capability | Comments | |
---|---|---|---|---|
BUCK1 | 2.5 V - 5.5 V | 0.6 V - 3.4 V | 3.5 A |
|
BUCK2 | 2.5 V - 5.5 V | 0.6 V - 3.4 V | 2 A | |
BUCK3 | 2.5 V - 5.5 V | 0.6 V - 3.4 V | 2 A | |
LDO1 | 1.5 V - 5.5 V (LDO, Load-Switch) 1.5 V - 3.4 V (Bypass) |
0.6 V - 3.4 V (LDO) 1.5 V - 3.4 V (Bypass) |
400 mA |
|
LDO2 | 1.5 V - 5.5 V (LDO, Load-Switch) 1.5 V - 3.4 V (Bypass) |
0.6 V - 3.4 V (LDO) 1.5 V - 3.4 V (Bypass) |
400 mA | |
LDO3 | 2.2 V - 5.5 V | 1.2 V - 3.3 V | 300 mA |
|
LDO4 | 2.2 V - 5.5 V | 1.2 V - 3.3 V | 300 mA |
Feature | TPS65219 (Industrial) |
TPS65219-Q1 (Automotive) |
---|---|---|
Target Processor | AM62x 13 mm x 13 mm, 0.5-mm pitch, 425-pin FCCSP BGA (ALW) |
AM62x-Q1 17.2 mm x 17.2 mm, 0.8-mm pitch, 441-pin FCBGA (AMC) |
Switching Frequency | Up to 2.3 MHz Quasi-fixed frequency
|
Up to 2.3MHz . Capable of either quasi-fixed frequency or fixed-frequency
depending on device configuration Quasi-fixed frequency
Fixed-frequency
|
Operating Free-Air Temp TA | 40C to 105C | 40C to 125C |
Operating Junction Temp TJ | -40C to 125C | -40C to 150C |
Functional Safety Capable | No | Functional Safety Capable (TI Quality managed process, Functional safety FIT rate calculation, and Failure Mode Distribution is available) |
Package | Two package options
|
One package option
|