SLVAFD0B may 2022 – september 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220
There are multiple variants of the TPS65219 PMIC that come factory programmed with unique register settings to power the AM62x processor and peripherals. Selecting the correct orderable part number (OPN) depends on the application use case, specially the input supply, memory type and CORE voltage. Section 3.1 compares the main NVM settings for the orderable part numbers that are currently available for industrial applications. Similarly Section 3.2 shows the main NVM settings for the OPN that is currently available to support automotive applications. These tables also includes the resources that are available to support new designs, including the technical reference manuals and AM62x starter kit. For additional detailed information, please refer to the device data sheet.