SLVAFE7 September 2022 LM51551
Table 1-1 summarizes the design specifications of a high-voltage power supply for an ultrasound smart probe.
Characteristic | Specification |
---|---|
Input voltage | 12 V |
Output voltage | Bipolar (from 15 V to 75 V at 10 mA and –15 V to –75 V at –10 mA), total maximum output power 1.5 W |
Peak efficiency | 88% |
Switching frequency | 250 kHz |
Size (length × width) | 15 mm × 45 mm (single layer) |
Height | < 5 mm |
Output voltage regulation | 2% |
Voltage symmetry with equal load on both rails | 1% |
Output ripple | 0.1% of the output voltage |
Synchronization to external clock frequency | No |
Adjustable output voltage | Yes |
An ultrasound smart probe has strict requirements on the size, power consumption, and thermal performance to make the device convenient to use. The key design challenges are as follows: