SLVAFE9 September   2022 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , TPS65219 , TPS65220

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2TPS65220 and TPS65219 Overview
    1. 2.1 TPS65220 and TPS65219 Functional Block Diagram
  5. 3TPS65220 and TPS65219 Variants
  6. 4TPS6522053 Powering AM64x
    1. 4.1 TPS6521901 Powering AM64x
    2. 4.2 TPS6521902 Powering AM64x
    3. 4.3 TPS6521903 Powering AM64x
    4. 4.4 TPS6521904 Powering AM64x
  7. 5References

TPS65220 and TPS65219 Variants

There are five different orderable part number (OPN) variants of the TPS65220 and TPS65219 PMIC that come factory programmed to power the AM64x processor. Selecting the right OPN will be based on the application use case and design requirements. Table 3-1 compares the NVM configurations from the output voltages on each rail to the configuration of the digital pins as well as the package options. This table also includes the reference hardware that is available to support new designs. For additional detailed information, please refer to the device data sheet and technical reference manual (TRM) available at TI.com.

Table 3-1 TPS65220 and TPS65219 Variant Comparison Table
TPS6522053 Section 4TPS6521901
Section 4.1
TPS6521902
Section 4.2
TPS6521903
Section 4.3
TPS6521904
Section 4.4
Use CaseVsys3.3V5 V3.3 V3.3 V3.3 V
External Memory SupportLPDDR4DDR4LPDDR4DDR4DDR4
BUCK1Vout0.75V0.75 V0.75 V0.75 V0.85 V
BandwidthHigh BandwidthHigh bandwidthHigh bandwidthHigh bandwidthHigh bandwidth
BUCK2Vout1.8 V3.3 V1.8 V1.8 V1.8 V
BandwidthHigh BandwidthHigh bandwidthHigh bandwidthHigh bandwidthHigh bandwidth
BUCK3Vout1.1 V1.2 V1.1 V1.2 V1.2 V
BandwidthHigh BandwidthHigh bandwidthHigh bandwidthHigh bandwidthHigh bandwidth
LDO1Vout3.3 V (Bypass)3.3 V (Bypass)3.3 V (Bypass)3.3 V (Bypass)3.3 V (Bypass)
LDO2Vout0.85 V0.85 V0.85 V0.85 V1.8 V (Bypass)
LDO3Vout1.8 V1.8 V1.8 V1.8 V1.8 V
LDO4Vout2.5 V2.5 V2.5 V2.5 V2.5 V
GPIOGPO1DisabledEnabledDisabledDisabledDisabled
GPO2EnabledDisabledEnabledEnabledEnabled
GPIODisabledDisabledDisabledDisabledDisabled
Multi-DeviceDisabledDisabledDisabledDisabledDisabled
MODE_RESETConfigWarm resetWarm resetWarm resetWarm reset

Warm reset

MODE_STANDBYConfigMode and StandbyMode and StandbyMode and StandbyMode and StandbyMode and Standby
VSEL_SD_DDRConfigSDSDSDSDSD
PolarityHigh = VOUT

Low = 1.8 V

High = VOUT

Low = 1.8 V

High = VOUT

Low = 1.8 V

High = VOUT

Low = 1.8 V

High = VOUT

Low = 1.8 V

RailLDO1LDO1LDO1LDO1LDO1
EN_PB_VSENSEConfigEnableEnablePush-buttonPush-buttonPush-button
First Supply detection [1]FSD configEnabledEnabledEnabledEnabledEnabled
Additional FeaturesTemperature RangeTA : -40˚C to 125˚C

TJ : -40˚C to 150˚C

TA : -40˚C to 105˚C

TJ : -40˚C to 125˚C

TA : -40˚C to 105˚C

TJ : -40˚C to 125˚C

TA : -40˚C to 105˚C

TJ : -40˚C to 125˚C

TA : -40˚C to 105˚C

TJ : -40˚C to 125˚C

Functional Safety CapableYesNoNoNoNo
Orderable Part NumberPackage size 5 x 5 mmTPS6522053RHBRTPS6521901RHBRTPS6521902RHBRTPS6521903RHBRTPS6521904RHBR
Package size 4 x 4 mmN/ATPS6521901RSMRTPS6521902RSMRTPS6521903RSMRTPS6521904RSMR
Design ResourcesReference HardwareSK-AM64B EVMTPS65219EVM

(PMIC only. Does not include processor)

N/A

N/AN/A
Reference Hardware AvailabilityBoards available on Ti.com starting September 2022.Boards and design files available now on Ti.com.N/AN/AN/A

[1] First Supply detection allows power-up as soon as supply voltage is applied, even if EN/PB/VSENSE pin is at OFF_REQ status. FSD can be used in combination with any ON-request configuration, EN, PB or VSENSE. At first power-up the EN/PB/VSENSE pin is treated as if it had a valid ON request.