SLVAFF2
July 2022
TPS92630-Q1
Abstract
Trademarks
1
Introduction
1.1
Test Conditions
1.2
Test Setup Diagrams
2
Test Results
3
Conclusion
4
References
1.1
Test Conditions
The following:
Disconnected from power supply
Contact discharge:
±8 kV, 150 pF at 0.33 kΩ
±15 kV, 330 pF at 2 kΩ
±25 kV, 330 pF at 2 kΩ
Three discharges with a 3-second interval
Loaded and open configuration