SLVAFF7B December 2022 – November 2024 TPS25762-Q1 , TPS25763-Q1 , TPS25772-Q1
The 4CC ASCII commands listed in Table 4-3 shall be used when writing a patch bundle directly to the TPS257x2-Q1.
Name of 4CC Command | ASCII | Input DataX Length (In Bytes) | Output DataX Length (In Bytes) | Description |
---|---|---|---|---|
Start Patch Burst Download Sequence | PBMs | 6 | 1 | The PBMs task starts the patch loading sequence. The PBMs task initializes the firmware in preparation for a patch bundle load sequence and indicates what the patch bundle contains. |
Patch Burst Mode Download Complete | PBMc | None | 40 | The PBMc task ends the patch loading sequence. Send the PBMc task after all patch data has been transferred. |
End Patch Burst Mode Download Sequence | PBMe | None | 1 | The PBMe Task ends the patch loading sequence. The PBMe task instructs the PD controller to complete the patch loading process. |