SLVAFG6A December 2022 – November 2023 TPS25762-Q1 , TPS25772-Q1
The example below depicts the Power Foldback operation upon detection of VIN voltage level changes. Table 5-10 shows the configurable SPM Engine parameters used in this section's example.
SPM Engine Parameters | Configuration | Description |
---|---|---|
Total USB VBUS Power (System Max Power) | 60 W | Total system power capacity that is allocated for Port A and Port B |
Port A Max Power | 45 W | Maximum Port A Power |
Port B Max Power | 45 W | Maximum Port B Power |
Port A Min Power | 15 W | Minimum Port A power |
Port B Min Power | 15 W | Minimum Port B power |
VIN Max Power Engine Off | 30 W | Total VBUS Power allocated for Port A and B when VIN < EngOffNomVth (EngineOnToAny) |
Sharing Mode | Fair Share Power Policy | Port Min Power is guaranteed for each port and remaining power is intelligently distributed |
Port A | Port B | |
---|---|---|
Scenario 1: Port A connects in Normal Operation VIN > EngOnVth | ||
Power Required by Sink | 45 W | |
Power Distributed to Sink | 45 W | |
Scenario 2: Port B connects in Normal Operation VIN>EngOnVth | ||
Power Required by Sinks | 45 W | 45 W |
Power Distributed to Sinks | 30 W | 30 W |
Start of Power Foldback Operation | ||
VIN < EngOffNomVth (EngineOnToAny) w/ reduced power = 30 W | 30 W | 30 W |
After EngOffDeglitch time, 15 W Source Capabilities resent to Port A and Port B | 30 W | 30 W |
Sink accepts and Grace Period (EngOffTimer) starts | 15 W | 15 W |
VIN remains <EngOffNomVth(EngineOnToAny) | 15 W | 15 W |
Ports disable after Grace Period (EngOffTimer) expires | 0 W | 0 W |
VIN transitions to >Engine On Vth(AnyToEngineOn) | 0 W | 0 W |
After EngOnDeglitch Time, 15 W Source Capabilities is sent to both ports | 15 W | 15 W |
Sink Accepts | 15 W | 15 W |
Sink Requests 45 W | 15 W | 15 W |
30 W Source Capabilities resent to Port A and Port B | 15 W | 15 W |
Sink Accepts | 30 W | 30 W |