SLVAFG8 February 2023 TPS22995H-Q1
While it would be quick to set up a humidity chamber and test our device in the humidity chamber, the results might not be easily reproducible. We determined that developing a board with configurable 100 kΩ (expected worst-case condition) shorts between each adjacent pin to pin, and pin to GND can be reproducible and show that TPS22995H-Q1 can still function within expectations.