SLVAFM6 may 2023 TPS62A02 , TPS631000
In most instances, the power supply has a USB charge port. With the increasing popularity of the USB Type-C® port, more and more battery powered cameras have USB Type-C charge ports instead of old Micro USB port in new design. Besides USB Type-C charge port, some battery powered cameras also supports solar panel energy input, the USB port allows the device to be installed anywhere with maintenance-free.