SLVAFN4 October   2023 TCA9509 , TCA9517A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Contrasting Setups of SVO Buffers
  6. 3Important Considerations When Using TCA9509
  7. 4Summary
  8. 5References

Important Considerations When Using TCA9509

While the TCA9509 can be used to resolve invalid implementation of static voltage offsets on I2C buffers, there are several considerations that need to be made as well. The TCA9509 can only support I2C operations up to 400 kHz, meaning if the system requires a higher data rate, this device can not be used. Since the SVO feature is on the A-side of the device, system designers need to be aware that pullup resistors and series resistors on this side need to be removed to allow VILC to be satisfied. The internal structure of the device also does not have an internal pull-up on the OE pin like the TCA9617A/B, so an external pull-up can be required. Furthermore, translation applications from one voltage to another with this device requires VCCA to be at least 1 V less than VCCB. The key differences between the I2C buffers with SVO can be found in Table 3-1.

Table 3-1 Comparison of Different I2C Buffers With the Static Voltage Offset Feature
Device TCA9517 TCA9517A TCA9617A/B TCA9509
Static Voltage Offset Side B B B A
Supported VCC Range

VCCA: 0.9 to 5.5

VCCB: 2.7 to 5.5

VCCA: 0.9 to 5.5

VCCB: 2.7 to 5.5

VCCA: 0.8 to VCCB

VCCB: 2.2 to 5.5

VCCA: 0.9 to 5.5

VCCB: 2.7 to 5.5

VOL 0.45 to 0.6 V (B-side) 0.45 to 0.6 V (B-side) 0.48 to 0.58 V (B-side) 0.2 V (A-side)
VILC 0.4 V 0.45 V 0.4 V 0.15 V
VIL(max) Non offset side 0.3 × VCCA 0.3 × VCCA 0.3 × VCCA 0.3 × VCCB
Max data rate 400 kHz 400 kHz 1 MHz 400 kHz
Package options VSSOP(8), SOIC(8) VSSOP (8) VSSOP (8) VSSOP (8), X2QFN(8)
P2P Y Y Y Y