SLVAFO8A April 2024 – May 2024 DRV8214 , DRV8234
Selection of KMC_SCALE and KMC can be divided into two cases:
For the robot wheel motor, the value of KV was unknown. Thus, step 2 was followed. KMC and KMC_SCALE need to be tuned manually from scratch. Both parameters are reset at the start before tuning is begun.