SLVAFO8A April 2024 – May 2024 DRV8214 , DRV8234
Brushed DC motors require the knowledge of real-time motor speed, voltage, position, temperature, etc. for functioning in a closed loop system. While existing drivers integrate current, voltage, and temperature sensing, speed and position sensing require the use of external sensors like optical encoders and hall effect based sensors. This leads to:
DRV8214 and DRV8234 implement an integrated ripple counting algorithm that enables sensorless speed and position sensing. This leads to significant system level benefits. Parameters can be tuned through I2C to achieve high accuracy results.