SLVAFO8A April 2024 – May 2024 DRV8214 , DRV8234
To protect against high inrush current transients as observed in Section 3.3.1, DRV8214 and DRV8234 have a soft-start feature that allows current to ramp-up to a preset value during the speed and voltage regulation modes. Figure 3-7 demonstrates the performance during soft start.
From Figure 3-7, we can see that all ripples are accurately tracked during soft start. This is validated by the accuracy calculation shown in Table 3-8. Counting is stopped when the motor completes 8 revolutions since the motor current value reaches steady state.
Parameter | Soft-Start |
---|---|
Encoder Counts | 32 |
RC_OUT Counts | 48 |
Accuracy | 100% |