SLVAFP4
October 2023
TLC59283
1
Abstract
Trademarks
1
Introduction of Time-Multiplexing With TLC59283
2
TLC59283 Ringing Simulation Assessment
2.1
Small Parasitic Inductance of Vin and GND On-Board Without C_sink
2.1.1
Only Add L_LED1
2.1.2
Only Add L_LED2
2.2
Parasitic Inductance of Vin and GND On-Board With 4.7nF C_sink
2.2.1
L_LED1 Reach 3uH
2.2.2
L_LED2 Reach 3uH
2.3
Parasitic Inductance of Vin and GND on Customer’s Board Without C_sink
2.3.1
Only Add L_LED1
2.3.2
Only Add L_LED2
2.3.3
Add L_LED1 and L_LED2
2.4
Parasitic Inductance of Vin and GND on Customer’s Board With 4.7nF C_sink
3
TLC59283 Ringing Bench Assessment
3.1
Bench Test Without R_sink and C_sink
3.2
Bench Test With 1nF C_sink
3.3
Bench Test With 10nF C_sink
3.4
Bench Test With 150 Ω R_sink
3.4.1
Bench Test With 10nF C_sink and 150 Ω R_sink
4
Calculation of Resistor Value in RC Circuit
5
Summary
6
References
3.2
Bench Test With 1nF C_sink
Figure 3-2
Bench Test With 1nF C_sink