SLVAFQ2 December 2023 TPS65219
This section details how the TPS652190C and LP87334F power resources are connected to the processor voltage domains and peripherals. All the i.MX 8M Plus power domains except VDD_SOC are supplied by the primary PMIC (TPS65219). The secondary PMIC (LP8733) can be replaced with an external 0.85V Buck regulator if preferred. Some of the external peripherals like uSD card and Ethernet PHY are optional and might not be needed for the end product. These peripherals are included in the PDN as an example. The reference PDN has a 3.3 V input supply and uses an external 3.3 V power-switch to connects the 3.3 V pre-regulator to the processor 3.3 V IO voltage domain. All the PMIC rails, except the ones configured as load-switch or bypass, can be supplied by either 5 V or 3.3 V.