SLVAFQ5 December 2023 TPS51383 , TPS51385 , TPS51386
PRODUCTION DATA
A zero and pole calculation and loop stability method with hybrid capacitor network forD-CAP2™ and D-CAP3™ converters is proposed in this application note. When the ESR of the output capacitor is too large, an additional pair of poles and zeros is introduced and can be pushed into the bandwidth. This method increases the bandwidth and can cause loop instability when the bandwidth is greater than 1/3×fsw.