SLVAFR4 February 2024 TPS25762-Q1 , TPS25763-Q1 , TPS25772-Q1
The TPS257xx-Q1 is a highly integrated USB TypeC® Power Delivery controller for use in single and dual USB port applications including: charging only; charging with USB 2.0 or USB3.0 data; and charging with USB data and DisplayPort™ alternate mode. The power communication talking message is transferring on CC line referring to USB-PD protocol. As USB-PD negotiation completed, appropriate power path enabled and corresponding power mode set.