SLVAFR4 February 2024 TPS25762-Q1 , TPS25772-Q1
Hard reset signaling indicates a communication failure has occurred and the source stops driving VCONN, removes Rp from the VCONN pin and drives VBUS to vSafe0V. The USB connection resets during a hard reset since the VBUS voltage is less than vSafe5V for an extended period of time. After establishing the vSafe0V voltage condition on VBUS, the source shall wait tSrcRecover before re-applying VCONN and restoring VBUS to vSafe5V. The test also belongs to Power Supply section covering PD CTS 7.1.5.