SLVAFT1 September   2024 TPS92633-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TPS92633-Q1 Design Considerations
    1. 2.1 Setting the Output Current
    2. 2.2 Single-LED-Short Diagnostic
      1. 2.2.1 Single-LED-Short Detection
      2. 2.2.2 Single-LED-Short Auto-Recovery
        1. 2.2.2.1 Implementation Results
  6. 3Summary
  7. 4References

Single-LED-Short Detection

The TPS92633-Q1 can support a single-LED-short detection by monitoring the output voltage when the output current is enabled and the DIAGEN input signal is high. The scale down output voltage V(OUTx) of each channel is internally compared with a programmable reference voltage V(SLS_th_falling) set by R(SLS_REF) on the SLS_REF pin to detect a SLS fault. When the V(OUTx) falls below V(SLS_th_falling) longer than the deglitch time, the device asserts the fault and pulls low the FAULT pin. Combined with Figure 2-1, the V(SLS_th_falling) can be calculated by Equation 5.

Equation 5. V(SLS_th_falling)= NOUT×RSLS_REF × VIREF×NSLS_REF   RIREF

where:

  • V(IREF) = 1.235(Typical)
  • R(IREF) = 12.3kΩ recommended
  • R(SLS_REF) is in kΩ unit
  • N(OUT) = 4 (typical)
  • N(OUT) = 1 (typical)

More information is referred to the detailed description in theTPS92633-Q1 Three-Channel Automotive High-Side LED Driver with Thermal Sharing and Off-Board Binning.

The TPS92633-Q1 can support the maximum output current of 450mA when all channels are tied together, the V(SLS_th_falling) is adjusted according to the number of LED and the total output current. Generally, to achieve the single-LED-short detection, the V(SLS_th_rising) needs to be kept within the bounds following relationship from Equation 6.

Equation 6. VF_max×N-1<V(SLS_th_falling)<VF_min×N

where:

  • N is the number of LED in the LED string.
  • VF_max is the maximum forward voltage of the LED used at the given current.
  • VF_min is the minimum forward voltage of the LED used at the given current.