SLVAFT9 June 2024 TPS61022 , TPS61023
This application note introduces a simple and flexible MPPT method with all generic DC/DC converter in battery powered PV system. With the proposed circuit, the battery powered PV system can operate around the maximum output power point, so that the PV panel can work around the max power point and charge the battery efficiently, extending the working time of battery powered equipment and improving the lifetime of the system.