With increasing demand for vehicle electrification to meet stringent emission targets, automotive manufacturers are using dual 48V/12V battery systems which can allow engineers to move all power-hungry loads such as air conditioning compressors, electrical power steering, and to on to the 48V battery side while the 12V battery continues to power remaining loads such as lighting, infotainment, and so on. Figure 1 is a typical block diagram for 48V/12V battery system in which High side switch controllers drive external MOSFETs, functioning as battery disconnect and circuit breaker switches. These system designs include DC/DC converter, battery management systems, power distribution box, and so on in dual battery systems.
In such high power designs, while driving external power MOSFETs, one of the key considerations from power design engineers is to make sure robust thermal protection to prevent overheating and thermal runaway. So, accurate temperature sensing and overtemperature protection is crucial. This application brief covers the design considerations of realizing remote temperature sensing and protection using TI's smart high side switch controller.
TPS4811x-Q1 and TPS1211x-Q1 are TI's smart high side switch controller with protection and diagnostics. These features an integrated remote temperature sensing, protection and dedicated fault output. The remote temperature measurement is done by using external transistor in diode configuration as shown in Figure 2.
A common practice is to use an external NPN Bipolar Junction Transistor (BJT) as a remote temperature sensing element. The NPN transistor is connected in diode mode such that case temperature of device or PCB can be estimated by base emitter forward voltage. The standard Ebers-Moll model gives simplified equation for the collector current as Equation 1.
where
Solving for temperature results in Equation 3
Because η-factor, k, and IS are constants, the straightforward way to measure temperature is to force collector current, measure voltage and then calculate temperature accordingly. However, the reverse saturation current has process dependencies and varies widely, which significantly impacts the temperature measurement accuracy. To overcome these drawbacks, the two current delta method approach has gained popularity. This method employs two currents such that temperature is determined by the difference of two diode voltage (VBE) measurements, as shown in Equation 6.
By maintaining precise current ratio of (I2/I1), this approach cancels out the process variation effects of reverse saturation current (IS) making the temperature measurement dependence only on the η-factor, which is relatively stable compared to IS and can be obtained from the transistor manufacturer.
The TPS4811x-Q1/ TPS1211x-Q1 controller forces two currents 10μA(I1) to 160µA(I2) in to external transistor and measures change in VBE voltage (ΔVBE) to detect over temperature and trigger thermal shutdown to turn-off the external MOSFET under any fault conditions. The device has also features a dedicated fault(FLT_T) pin which asserts low when overtemperature fault is detected. The simplified block diagram of DIODE based remote temperature sensing scheme in TPS4811x-Q1 is shown in Figure 3.
As the PCB temperature increases, ΔVBE increases accordingly and at 150°C, ΔVBE approaches 101.5mV which is set as internal threshold for TPS4811x-Q1 to trigger overtemperature protection. Figure 4 shows timing diagram of overtemperature protection scheme.
Figure 5 and Figure 6 shows diode pin voltage profile at room temperature and at the instant of overtemperature shutdown.
Accurate overtemperature protection depends on proper NPN selection and good layout. A simple set of design and layout rules can prevent a lot of problems during system operation and help to achieve overtemperature protection within 150±10°C.
3904 Manufacturer | Typical Ideality Factor (η-factor) |
---|---|
Diodes Inc. | 1.0044 |
Philips | 1.0049 |
ST Micro | 1.0045 |
On Semi | 1.0045 |
Infineon | 1.0044 |
The TPS4811x-Q1 features an integrated remote temperature sensing and overtemperature protection to prevent overheating and thermal runaway in high power system designs. Proper selection of NPN transistor and layout techniques such as differential pair routing discussed in this application brief are essential to make sure overtemperature protection at the correct threshold point.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated