SLVAFU8 July 2024 TPSI2072-Q1 , TPSI2140-Q1 , TPSI3050 , TPSI3050-Q1 , TPSI3052 , TPSI3052-Q1 , TPSI3100 , TPSI3100-Q1
Refer to Table 4-1 for comparisons among electromechanical relays, optical relays, and capacitive/inductive based relays.
Type of Relay | Device | Power consumption at high temperature | Package size | Leakage current | # of Switching cycles | Reliability | Switching speed |
---|---|---|---|---|---|---|---|
Non Solid-State Relay | Electro-mechanical relays | Higher | Larger | None | Limited | Lower | Slow |
Solid-State Relays | Photo-based relays | Higher | Smaller | Small leakage current | High | Better | Quick |
Capacitive/ Inductive based relays | Lower | Smaller | Small leakage current | High | Better | Quick |