All trademarks are the property of their respective owners.
The LM158QML-SP is a lower power operational amplifier. The device consists of two independent, high gain, internally frequency compensated operation amplifiers which were designed specifically to operate from a single power supply over a widde range of voltages. The device is offered in 8 pin and 10 pin ceramic packages as well as 8-pin and 10-pin metal cylindrical packages.
General device information and testing conditions are listed in Table 1-1.
TI Part Number | LM158QML-SP |
---|---|
Device Function | Dual Operational Amplifier |
Technology | Bipolar |
A/T Lot Number / Date Code | JM084R271 |
Unbiased Quantity Tested | 10 |
Exposure Facility | VPT Inc. |
Neutron Fluence (1-MeV equivalent) | 1.0 × 1011, 1.0 × 1012 n/cm2 |
Irradiation Temperature | 25°C |
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. |
The LM158QML-SP was electrically pre-tested using the production automated test equipment program.
General test procedures were IAW MIL-STD-883, Method 1017 for Neutron Irradiation of LM158QML-SP.
Group | Sample Qty | Neutron Fluence (n/cm2) | Bias |
---|---|---|---|
A | 5 | 1.0 × 1011 | Unbiased |
B | 3 | 1.0 × 1012 | Unbiased |