SLVK086A january 2022 – may 2023 TPS7H4003-SEP
PRODUCTION DATA
The TPS7H4003-SEP is fabricated in the TI Linear BiCMOS 250-nm process with a back-end-of-line (BEOL) stack consisting of 5 levels of standard thickness aluminum metal on a 0.6-μm pitch. The total stack height from the surface of the passivation to the silicon surface is 13.54 μm based on nominal layer thickness as shown in Figure 5-1. Accounting for energy loss through the 1-mil thick Aramica beam port window, the 40-mm air gap, and the BEOL stack over the TPS7H4003-SEP, the effective LET (LETEFF) at the surface of the silicon substrate, the depth, and the ion range was determined with the SEUSS 2020 Software (provided by the Texas A&M Cyclotron Institute and based on the latest SRIM-2013 [7] models). The results are shown in Table 5-1. The LETEFF vs range for the 109Ag heavy-ion is shown on Figure 5-2. The stack was modeled as a homogeneous layer of silicon dioxide (valid since SiO2 and aluminum density are similar).
ION TYPE | DEGRADER ANGLE | RANGE IN SILICON | LETEFF (MeV·cm2/mg) |
---|---|---|---|
109Ag | 0 | 91.6 | 48.2 |