SLVK116
July 2022
TPS22919-Q1
Abstract
Trademarks
1
Description of Test Setup
1.1
Test Conditions
1.2
Test Setup Photos
1.3
Pass or Fail Criteria
2
Test Results
2.1
Conducted Emission (CE) Results
2.2
Radiative Emission (RE): 150 kHz to 30 MHz, Monopole Antenna
2.3
Radiative Emission (RE): 30 kHz to 200 MHz, Biconical Antenna
2.4
Radiative Emission (RE): 200 MHz to 1 GHz, Log Periodic Antenna
3
Conclusion
4
References
4
References
Texas Instruments,
TPS22919 Load Switch Evaluation Module
user’s guide
Texas Instruments,
TPS7B82-Q1 Automotive 300-mA, High-Voltage, Ultra-Low-I
Q
Low-Dropout Regulator
data sheet