SLVK117 October 2022 TPS7H2221-SEP
The TPS7H2221-SEP is a space-enhanced-plastic, 1.6-V to 5.5-V input, 1.25-A, load switch with a controlled slew rate. A controllable ON state is controlled by digital input that is capable of interfacting directly with low-voltage control signals.
The device is offered in a SC-70 package characterized for a temperature range of -55°C to 125°C. General device information and test conditions are listed in Table 1-1. For more detailed technical specifications, user-guides, and application notes please go to TPS7H2221-SEP product page.
DESCRIPTION(1) | DEVICE INFORMATION |
---|---|
TI Part Number | TPS7H2221-SEP |
Orderable Number | TPS7H2221MRGWSEP |
Device Function | Load Switch |
Technology | Linear BiCMOS 9 (LBC9) |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University (15 and 25 MeV/nucleon) |
Heavy Ion Fluence per Run | 3.00 × 106 and 1 × 107 ions/cm2 |
Irradiation Temperature | 25°C (for SEB/SEGR and SET testing), and 125°C (for SEL testing) |