SLVK117 October 2022 TPS7H2221-SEP
Event rates were calculated for LEO(ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations application report. We assume a minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and “worst-week” solar activity (this is similar to a 99% upper bound for the environment). Using the 95% upper-bounds for the SEL and the SEB/SEGR, the event rate calculation for the SEL and the SEB/SEGR is shown on Table 9-1 and Table 9-2, respectively. It is important to note that this number is for reference since no SEL or SEB/SEGR events were observed.
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 42.7 | 6.305 × 10–4 | 1.197 × 10–7 | 7.503 × 10–11 | 3.126 × 10–3 | 3.651 × 107 |
GEO | 2.136 × 10–3 | 2.542 × 10–10 | 1.059 × 10–2 | 1.078 × 107 | ||
LEO (ISS) | 46.8 | 4.868 × 10–4 | 1.844 × 10–7 | 8.977 × 10–11 | 3.740 × 10–3 | 3.052 × 107 |
GEO | 1.604 × 10–3 | 2.957 × 10–10 | 1.232 × 10–2 | 9.264 × 106 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 42.7 | 6.305 × 10–4 | 6.15 × 10–8 | 3.878 × 10–11 | 1.616 × 10–3 | 7.065 × 107 |
GEO | 2.136 × 10–3 | 1.313 × 10–10 | 5.473 × 10–3 | 2.086 × 107 | ||
LEO (ISS) | 46.8 | 4.868 × 10–4 | 9.24 × 10–8 | 4.498 × 10–11 | 1.874 × 10–3 | 6.091 × 107 |
GEO | 1.604 × 10–3 | 1.482 × 10–10 | 6.175 × 10–3 | 1.849 × 107 |