SLVK143 may 2023 TPS7H3302-SEP
PRODUCTION DATA
TPS7H3302-SEP series is a radiation hardened device family in a plastic package which allows these devices to be used in space applications. The device was verified immune to 43 MeV·cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To ensure the quality of TPS7H3302-SEP, it is qualified with Space EP requirements. See Section 3 for further details.