SLVK144 august 2023 TL1431-SP
PRODUCTION DATA
The TL1431-SP is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.
NDD Details | |
---|---|
TI Part Number | TL1431-SP |
Device Name | 5962R9962001VHA |
Device Function | Programmable reference |
Technology | JI SLM |
Assembly Lot Number | 2006815MTT |
Unbiased Quantity Tested | 9 |
Exposure Facility | VPT Rad |
Neutron Fluence (1-MeV equivalent) | 1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2 |
Irradiation Temperature | Room temperature |
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. |