SLVK146 august 2023 TPS7H2211-SEP
PRODUCTION DATA
Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in SLVK046. A minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and worst-week solar activity (this is similar to a 99% upper bound for the environment) is assumed. Using the 95% upper-bounds for the SEL, SET, and the SEB and SEGR, is shown in Table 9-1and Table 9-2 show the event rate calculation for the SEL, SET, and the SEB/SEGR, respectively.
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 48 | 4.50 × 10–4 | 1.23 × 10–7 | 5.54 × 10–11 | 2.31 × 10–3 | 4.95 × 107 |
GEO | 1.48 × 10–3 | 1.82 × 10–10 | 7.56 × 10–3 | 1.51 × 107 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 48 | 4.50 × 10–4 | 6.15 × 10–8 | 2.77 × 10–11 | 1.15 × 10–3 | 9.90 × 107 |
GEO | 1.48 × 10–3 | 9.08 × 10–11 | 3.78 × 10–3 | 3.02 × 107 |
Orbit Type | Onset LETEFF (MeV-cm2/mg) | CREME96 Integral FLUX (/day/cm2) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
---|---|---|---|---|---|---|
LEO (ISS) | 48 | 4.50 × 10–4 | 3.07 × 10–8 | 1.38 × 10–11 | 5.77 × 10–4 | 1.98× 108 |
GEO | 1.48 × 10–3 | 4.54 × 10–11 | 1.89 × 10–3 | 6.04 × 107 |