SLVK147A August 2023 – September 2023 TPS7H2201-SEP
PRODUCTION DATA
The TPS7H2201-SEP HDR exposure was performed on biased and unbiased devices in a Co-60 gamma cell at TI facility in Dallas CLAB (DCLAB), Texas. The unattenuated dose rate of this cell is 200 rads(Si)/s. After exposure, the devices were packed in dry ice (per MIL-STD-883 Method 1019.9 section 3.10) and brought to Junkins lab in TI Dallas for full post-radiation electrical evaluation using Texas Instruments ATE. ATE test limits are set per data sheet electrical limits based on preliminary qualification and characterization data. Post-radiation measurements were taken within 30 minutes of removing the devices from the dry ice container. The devices were allowed to reach room temperature prior to electrical post-radiation measurements.