SLVK147A August 2023 – September 2023 TPS7H2201-SEP
PRODUCTION DATA
Parameter | Test Conditions | MIN | TYP | MAX | Unit | SPECID | Test Number |
---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | |||||||
VINHUVLO | 1.32 | V | VIN_UVLO_Rising | 5.0 | |||
VINLUVLO | 1.23 | V | VIN_UVLO_Falling | 5.1 | |||
HYSTVIN-UVLO | 92 | mV | VIN_Hysteresis | 5.2 | |||
IQ | IOUT = 0 mA, VIN = EN = 5 V, CS resistor of 20 kΩ to GND, IOUT = 0 mA, VIN = EN = 5 V, CS resistor of 20 kΩ to GND | 2.4 | 6.5 | mA | IQ_VIN_5V | 3.6 | |
IF | EN = VOUT = GND, measured VOUT current, 1.5 V ≤ VIN ≤ 7 V | 250 | µA | ||||
IF | EN = VOUT = GND, measured VOUT current, VIN =1.5 V | 3.27 | µA | FORWARD_LEAKAGE | 4.1, 4.3, 4.5, 4.7, 4.9 | ||
IF | EN = VOUT = GND, measured VOUT current, VIN = 1.8 V | 3.35 | µA | FORWARD_LEAKAGE_VIN_1p5V | 4.1 | ||
IF | EN = VOUT = GND, measured VOUT current, VIN= 3.3 V | 3.62 | µA | FORWARD_LEAKAGE_VIN_3p3V | 4.5 | ||
IF | EN = VOUT = GND, measured VOUT current, VIN = 5 V | 4.11 | µA | ||||
IF | EN = VOUT = GND, measured VOUT current, VIN = 7 V | 6.82 | µA | FORWARD_LEAKAGE_VIN_5V | 4.5 | ||
ISD VIN | EN = GND, IOUT = 0 mA, measured VIN current, VIN = 5 V | 0.4 | 3 | mA | ISD_VIN_5V | 4.6 | |
ISD VIN | EN = GND, IOUT = 0 mA, measured VIN current, VIN = 3.3 V | 0.3 | 3 | mA | ISD_VIN_3p3V | 4.4 | |
ISD VIN | EN = GND, IOUT = 0 mA, measured VIN current, VIN = 1.8 V | 0.2 | 3 | mA | ISD_VIN_1p8V | 4.2 | |
ISD VIN | EN = GND, IOUT = 0 mA, measured VIN current, VIN = 1.8, 3.3, and 5 V | 3.1 | mA | ISD_VIN_1p8V | 4.2 | ||
VRCP_ENTER (3) | EN = 7 V, VIN = 1.5 V | TBD | mV | VRCP_ENTER_VIN_1p5V | |||
VRCP_ENTER (3) | EN = 7 V, VIN = 7 V | TBD | mV | VRCP_ENTER_VIN_7V | |||
VRCP_EXIT (3) | EN = 7 V, VIN = 1.5 V | TBD | mV | VRCP_EXIT_VIN_1p5V | |||
VRCP_EXIT (3) | EN = 7 V, VIN = 7 V | TBD | mV | VRCP_EXIT_VIN_7V | |||
tRCP (3) | EN = 7 V, VIN = 1.5 V | TBD | µs | tRCP_VIN_1p5V | |||
tRCP (3) | EN = 7 V, VIN = 7 V | TBD | µs | tRCP_VIN_7V | |||
IRCP | EN = 0 V, VIN = 0 to 7 V, VOUT = 0 to 7 V for VOUT > VIN, EN = 0 V, VIN = 0 to 7 V, VOUT = 0 to 7 V for VOUT > VIN | 0.45 | 2.5 | mA | IRCP_EN_0V | 3.1, 3.3, 3.5, 3.9 | |
IRCP | EN = 7 V, VIN = 0 V, VOUT = 0 to 7 V, EN = 7 V, VIN = 0 V, VOUT = 0 to 7 V | 0.45 | 2.5 | mA | IRCP_EN_7V | 3.10, 22.16, 3.11, 22.18 | |
SOFT START | |||||||
ISS | 1 V on SS pin, 1 V on SS pin | 65 | 83 | µA | SS_I_Charge | 6.3, 6.7, 6.11, 6.15, 6.19 | |
SRSS | SS pin floating, COUT = 10 µF, SS pin floating, COUT = 10 µF | 295 | mV/µs | SS_Slew_Rate | |||
ENABLE AND UNDERVOLTAGE LOCKOUT (EN/UVLO) INPUT | |||||||
VIHEN | 0.56 | 0.61 | 0.65 | V | EN_VTH_RISING | 6.0, 6.4, 6.8, 6.12, 6.16 | |
VILEN | 0.47 | 0.51 | 0.55 | V | EN_VTH_FALLING | 6.1, 6.5, 6.9, 6.13, 6.17 | |
HYSTEN | 93 | 124 | mV | EN_HYST | 6.2, 6.6, 6.10, 6.14, 6.18 | ||
tLOW | RTIMER = GND, IL = 1 A, IVOUT = 2 A | 20 | µs | EN_LOW_TIME | |||
VINEN | 75% | VIN_EN_PERCENTAGE | |||||
IEN | EN = VIN = 5 V, EN = VIN = 5 V | 12 | nA | IEN_VIN_5V | |||
OVERVOLTAGE PROTECTION (OVP) | |||||||
VOVPR | 0.52 | 0.57 | 0.63 | V | OVP_VTH_Rising | 7.0, 7.3, 7.6, 7.9, 7.12 | |
VOVPF | 0.5 | 0.55 | 0.59 | V | OVP_VTH_Falling | 7.1, 7.4, 7.7, 7.10, 7.13 | |
HYSTOVP | 1.6 V < VIN < 7 V, 1.6 V < VIN < 7 V | 20 | 55 | mV | OVP_HYST | 7.2, 7.5, 7.8, 7.11, 7.14 | |
IOVP | 15 | nA | OVP_ILEAK | 7.15, 7.16, 7.17, 7.18, 7.19 | |||
CURRENT LIMIT AND CURRENT SENSE | |||||||
tCSEN | CSS = 120 nF, CSS = 120 nF | 5 | ms | CS_EN_TIME | 13.0, 13.1 | ||
Minimum VOUT current for valid CS output | 750 | mA | MIN_VOUT_CURR_CS | ||||
VOUT current change to CS change delay time | 0.5-A rising step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V, 0.5-A rising step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V | 16 | 74 | µs | IOUT_CS_DELAY_RISING | 40.1, 40.3, 40.5, 40.7, 40.9 | |
VOUT current change to CS change delay time | 0.5-A falling step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V, 0.5-A falling step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V | 16 | 73 | µs | IOUT_CS_DELAY_FALLING | 40.0, 40.2, 40.4, 40.6, 40.8 | |
CS pin accuracy | 0.75 A ≤ IVOUT ≤ 7.5 A, 0.75 A ≤ IVOUT ≤ 7.5 A | –10% | 10% | CS_ACCURACY | 9.9, 9.19 | ||
CS pin voltage | 0.75 A ≤ IVOUT ≤ 7.5 A, no OCP, 0.75 A ≤ IVOUT ≤ 7.5 A, no OCP | VIN – 0.4 | V | CS_VOLTAGE | |||
Current limit setting, IIL | IVOUT ≤ 1 A, IVOUT ≤ 1 A | IVOUT + 0.5 | A | CURR_LIMIT_SET_LESS_1A | |||
Current limit setting, IIL | 1 A < IVOUT ≤ 3 A, 1 A < IVOUT ≤ 3 A | IVOUT + 1 | A | CURR_LIMIT_SET_GREATER_1A | |||
Current limit setting, IIL | IVOUT > 3 A, IVOUT > 3 A | IVOUT + 1.5 | A | CURR_LIMIT_SET_GREATER_3A | |||
Programmable current limit accuracy | 1.5 V ≤ VIN ≤ 7 V, 1.5 V ≤ VIN ≤ 7 V | –20% | 20% | Current_Limit_Accuracy | 30.3, 30.7, 30.11, 30.15, 30.19, 30.23, 30.27, 30.31, 30.35, 30.39, 30.43, 30.47, 30.51, 30.55, 30.59 | ||
Fast trip off current limit | VIN = 5 V, 10-mΩ short in 10 µs, VIN = 5 V, 10-mΩ short in 10 µs | 22 | A | FTO_Current_Limit | |||
Fast trip off off-time | VIN = 5 V, CSS = 2.7 nF, VIN = 5 V, CSS = 2.7 nF | 61 | 158 | µs | FTO_OFF_TIME | ||
Internal current limit timer (fast trip off current limit) | VIN = 5 V, IVOUT = 3 A, IL = 6 A, ILTIMER = VIN, 10-mΩ short in 10 µs, VIN = 5 V, IVOUT = 3 A, IL = 6 A, ILTIMER = VIN, 10-mΩ short in 10 µs | 15 | 35 | µs | Current_Limit_Timer | ||
TIMERS | |||||||
IILTIMER | 0.7 | 1 | 1.38 | µA | ILTIMER_CHARGE_CURR | 12.0, 12.2 | |
PDILTIMER | 40 mV on ILTIMER pin, 40 mV on ILTIMER pin | 38 | 153 | Ω | ILTIMER_PDR | 35.0, 35.2, 35.4, 35.6, 35.8 | |
IRTIMER | 0.7 | 1 | 1.38 | µA | RTIMER_CHARGE_CURR | 12.1, 12.3 | |
PDRTIMER | 40 mV on RTIMER pin, 40 mV on RTIMER pin | 38 | 153 | Ω | RTIMER_PDR | 35.1, 35.3, 35.5, 35.7, 35.9 | |
THERMAL SHUTDOWN | |||||||
Thermal shutdown | VIN = 5 V, VIN = 5 V | 175 | °C | Thermal_SHDN | |||
Thermal shutdown hysteresis | VIN = 5 V, VIN = 5 V | 20 | °C | Thermal_SHDN_Hyst | |||
RESISTANCE CHARACTERISTICS | |||||||
RON | VIN = 7 V, IIL = 7.5 A, –55°C | 15.9 | 17 | mΩ | RON_VIN_7V_N55_Plastic | ||
RON | VIN = 7 V, IIL = 7.5 A, –40°C | 16.9 | mΩ | RON_VIN_7V_N40_Plastic | |||
RON | VIN = 7 V, IIL = 7.5 A, 25°C | 19.9 | 21 | mΩ | RON_VIN_7V_25_Plastic | 8.4 | |
RON | VIN = 7 V, IIL = 7.5 A, 85°C | 22.9 | mΩ | RON_VIN_7V_85_Plastic | |||
RON | VIN = 7 V, IIL = 7.5 A, 125°C | 25 | 27 | mΩ | RON_VIN_7V_125_Plastic | ||
RON | VIN = 5 V, IIL = 7.5 A, –55°C | 17 | 18 | mΩ | RON_VIN_5V_N55_Plastic | ||
RON | VIN = 5 V, IIL = 7.5 A, –40°C | 18 | mΩ | RON_VIN_5V_N40_Plastic | |||
RON | VIN = 5 V, IIL = 7.5 A, 25°C | 21.4 | 23 | mΩ | RON_VIN_5V_25_Plastic | 8.3 | |
RON | VIN = 5 V, IIL = 7.5 A, 85°C | 24.8 | mΩ | RON_VIN_5V_85_Plastic | |||
RON | VIN = 5 V, IIL = 7.5 A, 125°C | 27 | 29 | mΩ | RON_VIN_5V_125_Plastic | ||
RON | VIN = 3.3 V, IIL = 7.5 A, –55°C | 19.2 | 21 | mΩ | RON_VIN_3P3V_N55_Plastic | ||
RON | VIN = 3.3 V, IIL = 7.5 A, –40°C | 20.4 | mΩ | RON_VIN_3P3V_N40_Plastic | |||
RON | VIN = 3.3 V, IIL = 7.5 A, 25°C | 24.5 | 26 | mΩ | RON_VIN_3P3V_25_Plastic | 8.2 | |
RON | VIN = 3.3 V, IIL = 7.5 A, 85°C | 28.5 | mΩ | RON_VIN_3P3V_85_Plastic | |||
RON | VIN = 3.3 V, IIL = 7.5 A, 125°C | 31.2 | 33 | mΩ | RON_VIN_3P3V_125_Plastic | ||
RON | VIN = 1.8 V, IIL = 7.5 A, –55°C | 27.1 | 29 | mΩ | RON_VIN_1P8V_N55_Plastic | ||
RON | VIN = 1.8 V, IIL = 7.5 A, –40°C | 28.7 | mΩ | RON_VIN_1P8V_N40_Plastic | |||
RON | VIN = 1.8 V, IIL = 7.5 A, 25°C | 34.9 | 37 | mΩ | RON_VIN_1P8V_25_Plastic | 8.1 | |
RON | VIN = 1.8 V, IIL = 7.5 A, 85°C | 41 | 62 | mΩ | RON_VIN_1P8V_85_Plastic | ||
RON | VIN = 1.8 V, IIL = 7.5 A, 125°C | 44.9 | 48 | mΩ | RON_VIN_1P8V_125_Plastic | ||
RON | VIN = 1.5 V, IIL = 7.5 A, –55°C | 33 | 36 | mΩ | RON_VIN_1P5V_N55_Plastic | ||
RON | VIN = 1.5 V, IIL = 7.5 A, –40°C | 35 | mΩ | RON_VIN_1P5V_N40_Plastic | |||
RON | VIN = 1.5 V, IIL = 7.5 A, 25°C | 47.2 | 46 | mΩ | RON_VIN_1P5V_25_Plastic | 8.0 | |
RON | VIN = 1.5 V, IIL = 7.5 A, 85°C | 46.2 | mΩ | RON_VIN_1P5V_85_Plastic | |||
RON | VIN = 1.5 V, IIL = 7.5 A, 125°C | 55 | 59 | mΩ | RON_VIN_1P5V_125_Plastic |