SLVK152B August 2023 – November 2023 TPS7H2140-SEP
PRODUCTION DATA
Table 1-1 lists the device information used in the TID HDR characterization.
TID HDR and LDR Details | |
---|---|
Package | 28-pin HTSSOP (PWP) |
TI part name | TPS7H2140MPWPTSEP |
Device function | Quad-channel eFuse |
Quantity tested | HDR :
|
HDR radiation facility | Texas Instruments CLAB Dallas, Texas |
LDR radiation facility | VPT Rad, Chelmsford, MA |
HDR dose rate | 50-300-rad(Si)/s |
LDR dose rate | 10mrad(Si)/s |
Irradiation and test temperature | Ambient, room temperature controlled to 25°C ±6°C per MIL-STD-883 and MIL-STD-750 |