SLVK153 November 2023 TPS7H1111-SP
Table 1-1 lists the device information and test conditions used in the TID characterization.
TID HDR and LDR Details | |
---|---|
TI Device | TPS7H1111-SP (QMLP) |
TI Part Name | 5962R2120302PYE |
Device Function | Low Dropout Linear Regulator |
Package | 28-pin HTSSOP (PWP) |
Technology | LBC7 (Linear BiCMOS 7) |
Assembly Lot Number | 3371592ML3 |
Quantity Tested |
|
HDR Dose rate | 194.5 rad(Si) / s ioinizing radiation with increments(1) |
HDR Radiation Facility | Texas Instruments, Dallas, Texas |
Irradiation and Test Temperature | Ambient, room temperature controlled to 25°C ±6°C per MIL-STD-883 and MIL-STD-750. |